Select Your Country

Go to global website

NBB3-V3-E1 Inductive Sensor

Key Benefits at a Glance

  • 3 mm flush
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB3-V3-E1

Switching functionNormally closed (NC)
Output typeNPN
Rated operating distancesn3 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.33
Reduction factor r304 0.82
Reduction factor rBrass 0.5
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, yellow
MTTFd2300 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm + 0.3 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.14 mm2
LengthL130 mm
Tightening torque, fastening screws≤ 0.4 Nm
Dimensions
Height10.2 mm
Width27.8 mm
Length16 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.