Select Your Country

Go to global website

ICZ-AIDA2-V45-5M-PUR-V45-G Connecting Cable

Connecting cable RJ-45 to RJ-45, PUR cable 4-pole, CAT5e

Key Benefits at a Glance

  • CAT5 cable
  • Hard-wearing PUR cable
  • Up to 100 MHz
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICZ-AIDA2-V45-5M-PUR-V45-G

Number of pins4
Operating voltageUBmax. 50 V
Rated currentIrmax. 500 mA
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Degree of protectionIP65 / IP67
ConnectionEthernet: RJ-45 , Category 5 , up to 100 MHz
Material
ContactsCuZn
Contact surfaceAu
HousingZinc die-casting, nickel-plated
BodyZinc die-casting, nickel-plated
CablePUR
Cable
Sheath diameter5.8 mm
Colorgreen
Cores2 x 2 x 26 AWG
LengthL5 m