Select Your Country
NBN40-U1L-A2-V1 Inductive Sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- 40 mm non-flush
- 4 LEDs indicator for 360° visibility












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN40-U1L-A2-V1
| Switching function | complementary | |
| Output type | PNP | |
| Rated operating distance | sn | 40 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 32.4 mm |
| Actual operating distance | sr | 36 ... 44 mm |
| Reduction factor rAl | 0.39 | |
| Reduction factor rCu | 0.37 | |
| Reduction factor r304 | 0.75 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 0 ... 100 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA |
| No-load supply current | I0 | ≤ 20 mA |
| Time delay before availability | tv | 120 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| MTTFd | 1310 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| Protection class | II | |||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |||||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PA/metal | ||||||||||
| Sensing face | PA | ||||||||||
| Housing base | plastic | ||||||||||
| Degree of protection | IP68 / IP69K | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 225 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | Tightening torque: 1.8 Nm (housing) Tightening torque: 1.0 Nm (Screw terminal) | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




