Select Your Country

Go to global website

OMH-SLCT-100-1500 Mounting Bracket

Mounting bracket for floor mounting and cover plate

Key Benefits at a Glance

  • Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside
  • Corner mounting of photoelectric sensors with a directional difference of 90°
  • Cover prepared for indicator light mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of OMH-SLCT-100-1500

Setting angle± 5 ° with product OMH-SLCT-200
Tilting angle± 2.5 ° with product OMH-SLCT-200
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity80 % , non-condensing
Housing length L1480 mm
Material
Housinganodized aluminum
Massapprox. 7 kg
Dimensions
Height102.1 mm
Width123.1 mm
Length1480 mm
Scope of deliveryMounting base, cover plate
The three fillister head screws for the cover plate are supplied with the floor mount
Safety SeriesSLCT / SLCS