Select Your Country

Go to global website

NBN7-12GM50-E0-V1-M Inductive Sensor

Key Benefits at a Glance

  • 7 mm non-flush
  • Extended temperature range
    -40 ... +85 °C
  • Increased noise immunity 100 V/m
  • E1-Type approval
  • With increased sealing, protection class
    IP68 / IP69K
  • Highly shock and vibration resistant

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN7-12GM50-E0-V1-M

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn7 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 5.67 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.35
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type3-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 1500 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Inductive overvoltage protectionyes
Surge suppressionyes
Voltage dropUd≤ 2 V
Rated insulation voltageUBIS60 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 7 mA
Time delay before availabilitytv≤ 200 ms
Switching state indicatorMultihole-LED, yellow
MTTFd1183 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CSA approvalcCSAus Listed, General Purpose, Class 2 Power Source
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-06
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69K
Connector
ThreadingM12 x 1
Number of pins3
Mass19 g
Dimensions
Length66 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.