Select Your Country

Go to global website

VBG-PB-K20-DMD-EV1 ASi Gateway

PROFIBUS Gateway, double master for 2 AS-Interface networks

Key Benefits at a Glance

  • Connection to PROFIBUS DP
  • 2 AS-Interface networks
  • PROFIBUS DP V1 support
  • Easy commissioning and fault diagnosis via LEDs and graphic display
  • Dublicate addressing detection
  • Earth fault detection
  • AS-Interface noise detection
  • Ethernet diagnostic interface

Show more

AS-Interface® interface
Product Compliance: Europe – CE
PROFIBUS interface
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBG-PB-K20-DMD-EV1

AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionEFDintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
UL File NumberE223772
DisplayIlluminated graphical LC display for addressing and error messages
LED PROFIBUSPROFIBUS master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
Button4
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Insulation voltageUi≥ 500 V
Rated operating voltageUefrom AS-Interface
Rated operating currentIe≤ 200 mA off AS interface network 1
≤ 200 mA off AS interface network 2
≤ 270 mA in total
Interface typeRS-485
ProtocolPROFIBUS in accordance with IEC 61158/IEC 61784-1
Transfer rate9.6 kBit/s / 12 MBit/s , Automatic baud rate detection
Interface typeRJ-45 Ethernet
Programming and diagnostics interface
Interface typeChip card slot
PROFIBUSSub-D interface
EthernetRJ-45
AS-Interfacespring terminals, removable
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Material
HousingStainless steel
Mass460 g
Dimensions
Height120 mm
Width75 mm
Length93 mm
Construction typeLow profile housing