Select Your Country

Go to global website

NBN40-U1L-A0-T Inductive Sensor

Key Benefits at a Glance

  • Sensor head bidirectional and rotatable
  • 40 mm non-flush
  • 4 LEDs indicator for 360° visibility
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN40-U1L-A0-T

Switching functioncomplementary
Output typeNPN
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Actual operating distancesr36 ... 44 mm
Reduction factor rAl 0.39
Reduction factor rCu 0.37
Reduction factor r304 0.75
Reduction factor rBrass 0.45
Output type4-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 100 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv80 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd830 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi230 V
Rated impulse withstand voltageUimp2.5 kV
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPA/metal
Sensing facePA
Housing baseplastic
Degree of protectionIP68 / IP69K
Mass225 g
Dimensions
Height55 mm
Width55 mm
Length128 mm
NoteTightening torque: 1.8 Nm (housing)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.