Select Your Country

Go to global website

RD0-TI-Ex8.PA.* Temperature Multi-InputFieldConnex® Fieldbus

Temperature multi-input, electronic component for control cabinet installation

Key Benefits at a Glance

  • For 8 temperature or analog sensors
  • Installation in Zone 1/Div. 1, intrinsically safe
  • Sensors in Zone 0/Div. 1
  • Connection to fieldbus acc. to FISCO or Entity
  • For PROFIBUS PA
  • DCS integration via GSD and FDT/DTM
  • Monitors sensor condition
  • For T/C, RTD 2-, 3-, 4-wire, voltage and resistance
  • Cold junction compensation
  • Removable terminals

Show more

Product Compliance: Europe – CE
Approval symbol
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of RD0-TI-Ex8.PA.*

Design / MountingCabinet installation
Installation in hazardous areaZone 1 / Div. 1
Fieldbus typePROFIBUS PA
Firmware updatevia separate plug connection
FDE (Fault Disconnect Equipment)6.7 mA
Polaritynot polarity sensitive
Rated voltageUN9 ... 32 V
Rated currentINmax. 23 mA
PROFIBUS PA
Profile3.02
LED PWRgreen: on, bus voltage existent
LED COM ERRred, continuous lightning: hardware error; red, flashing: no bus activities or bus fault; off: no error
LED CHANNEL ERRORred: 2 Hz flashing: lead breakage, overrange; off: no error
Number8
Sensor typessee table 1
Groundinggrounding of thermoelements possible
Error detectionlead breakage, wiring error, hardware device error
Common mode voltageInput to Input 600 Vpeak
Deviation
Cold junction compensation± 0.5 °C (32.9 °F)
Resolution/accuracysee table 2
Influence of ambient temperaturesee table 3
LinearizationT/C input 0.1°C RTD input 0.03°C
Internal measurement cyclefor all sensor types max. 1 s
Fieldbus/inputssafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) hazardous area
-40 ... 85 °C (-40 ... 185 °F) safe area
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typeplug-in terminals , spring terminal and screw terminal
Core cross section
Busup to 2.5 mm2
Inputsup to 2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Mass360 g
MountingDIN rail mounting
EU-type examination certificatePTB 03 ATEX 2237
MarkingEx-Hexagon II 2 (1) G Ex ia [ia Ga] IIC T4 Gb , [exsign] II (1) G [Ex ia Ga] IIC , [exsign] II (1) D [Ex ia Da] IIIC , [exsign] II 3 G Ex ic IIC T4 Gc
BusFISCO see EC-Type Examination Certificate
Voltage Ui24 V
Inputssee EC-Type Examination Certificate
CertificatePTB 03 ATEX 2238 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Galvanic isolation
Bussee Statement of Conformity
Inputsee EC-Type Examination Certificate
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
FM certificateFM18US0054X , FM18CA0027X
Control drawing16-473FM-12A
IECEx approval
IECEx certificateIECEx PTB 05.0001
IECEx PTB 05.0002X
IECEx markingEx ia [ia Ga] IIC T4 Gb
[Ex ia Ga] IIC
[Ex ia Da] IIIC
Ex ic IIC T4 Gc
Ex nA IIC T4 Gc
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.