Select Your Country

Go to global website

NJ1,5-8GM40-E2-0,14M-V1 Inductive Sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Fixed cable with quick disconnect plug
  • LEDs integrated into the plug to indicate operating status and function
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ1,5-8GM40-E2-0,14M-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Reduction factor rAl 0.25
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 500 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 20 mA
Switching state indicatorLED, yellow
MTTFd2190 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceLCP
Degree of protectionIP67
Connector
ThreadingM12 x 1
Tightening torque≤ 0.6 Nm
Number of pins3
Cable
Cable diameter3.5 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorgrey
Number of cores3
Core cross section0.14 mm2
LengthL0.14 m
Mass30 g
Dimensions
Length40 mm
Diameter8 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.