Select Your Country

Go to global website

NJ10-30GK-E3-Y10560 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • Stainless steel nuts
  • With BF30
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ10-30GK-E3-Y10560

Switching functionNormally closed (NC)
Output typePNP
Rated operating distancesn10 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 300 Hz
HysteresisH0 ... 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Switching state indicatorno
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter7.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Materialsilicone
Colorred
Number of cores4
Core cross section0.75 mm2
LengthL2 m
Mass319 g
Dimensions
Length80 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.