Select Your Country

Go to global website

V1S-T-V3 Y-Splitter

Y-Splitter M12 plug 4-pin to 2x M8 socket 3-pin A-coded

Key Benefits at a Glance

  • Degree of protection IP67
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-T-V3

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 3
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIB4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
connector M8 x 1 : IEC 61076-2-104
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Mass13.14 g
Dimensions
Width22 mm
Length40.7 mm
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU
SealNBR
Contact surfaceNi/Au