Select Your Country

Go to global website

V1-8/16A-E2 Passive Splitter

Passive splitter, 8x connectors, twin allocation, with spring-cage terminals

Key Benefits at a Glance

  • Fast, simple installation with cage clamp terminals
  • Twin communication of the plug-in stations
  • LED indicator for module supply and I/O status
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-8/16A-E2

Number of pins5
UL File NumberE191152
LED greensupply voltage each module
LED yellowI/O status indication
Operating voltageUBmax. 24 V DC -20 % / +25 %
Operating currentIB≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 4 A per plug-in station,
≤ 8 A total current per distributor
Number/Type8 , twin configuration
Degree of protectionEN 60529
FlammabilityUL 94
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Connection type8 x socket M12 x 1 5-pin
1 x terminal compartment
Degree of protectionIP65 / IP67
ConnectionSignal and energy: Cage tension spring terminals
flexible: 0.2 mm2 ... 1 mm2
rigid: 0.2 mm2 ... 1.5 mm2
Sensor/actuator: 5-pin, M12 x 1 socket
Material
ContactsCu alloy
Contact surfaceAu
HousingPBT
Threaded bushingsPBT
SealO-ring: NBR
Cable
Sheath diameter7 mm ... 12 mm
Mass224.83 g
Dimensions
Height42.6 mm
Width54 mm
Length117 mm
FlammabilityV-0