Select Your Country

Go to global website

V1-8A-E2-10M-PUR Passive Splitter

Passive splitter, 8x M12 connectors with trunk cable

Key Benefits at a Glance

  • LED indicator for module supply and I/O status
  • UL Recognized Component
  • Suitable for drag chains and abrasion resistant
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-8A-E2-10M-PUR

Number of pins4
UL File NumberE191152
LED greensupply voltage each module
LED yellowI/O status indication
Operating voltageUB24 V DC, max. 30 V DC
Operating currentIB≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 4 A per plug-in station,
≤ 12 A total current per separator
Number/Type8
Standard conformity
Degree of protectionEN 60529
FlammabilityDIN EN 50265-2-1
Ambient temperaturehousing: -25 ... 80 °C (-13 ... 176 °F)
cable, movable installation: -5 ... 80 °C (23 ... 176 °F)
cable, fixed installation: -40 ... 90 °C (-40 ... 194 °F)
Connection type8 x socket M12 x 1 4-pin
Master cable
Degree of protectionIP65 / IP67
Material
ContactsCu alloy
Contact surfaceAu
HousingPBT
Threaded bushingsPBT
CablePUR
SealO-ring: NBR
Core insulationPVC
Cableflexible
Sheath diameter∅ 8.5 mm
Bending radius> 10 x cable diameter, movable installation
> 7.5 x cable diameter, fixed installation
Colorblack
CoresSignal line (4): 8 x 0.34 mm2 (AWG 22)
Supply line (1, 3), PE (5): 3 x 0.75 mm2 (AWG 18)
Conductor construction19 x 0.15 mm ∅ and 42 x 0.15 mm ∅
LengthL10 m
Drag chain suitability
Drag chain cyclesmin. 1500000
Motion velocitymax. 2 m/s
Traverse distance2 m
Massapprox. 1300 g
Dimensions
Height23.1 mm
Width54 mm
Length148.8 mm