Select Your Country

Go to global website

V1-8/16A-E2-2M-PUR Passive Splitter

Passive splitter, 8x connectors, twin allocation, with trunk cable

Key Benefits at a Glance

  • Twin communication of the plug-in stations
  • UL Recognized Component
  • Suitable for drag chains and abrasion resistant
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-8/16A-E2-2M-PUR

Number of pins5
UL File NumberE191152
LED greensupply voltage each module
LED yellowI/O status indication
Operating voltageUBmax. 24 V DC -20 % / +25 %
Operating currentIB≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 4 A per plug-in station,
≤ 12 A total current per separator
Number/Type8 , twin configuration
Degree of protectionEN 60529
FlammabilityDIN EN 50265-2-1
UL approvalcURus, General Purpose, E231213
Maximum permissible operating voltagemax. 42.4 V peak, Class 2 source only
CCC approvalThis product is not subject to authorization and therefore does not bear a CCC marking.
Maximum permissible operating voltagemax. 75 V AC/DC
Ambient temperaturehousing: -25 ... 80 °C (-13 ... 176 °F)
cable, movable installation: -5 ... 80 °C (23 ... 176 °F)
cable, fixed installation: -40 ... 90 °C (-40 ... 194 °F)
Connection type8 x socket M12 x 1 5-pin
Master cable
Degree of protectionIP65 / IP67
Material
ContactsCu alloy
Contact surfaceAu
HousingPBT
Threaded bushingsPBT
CablePUR
SealO-ring: NBR
Core insulationPVC
Cableflexible
Sheath diameter∅ 10.5 mm
Bending radius> 10 x cable diameter, movable installation
> 7.5 x cable diameter, fixed installation
Colorblack
CoresSignal line (2, 4): 16 x 0.5 mm2
Supply line (1, 3), PE (5): 3 x 1 mm2
Conductor construction28 x 0.15 mm ∅ and 56 x 0.15 mm ∅
LengthL2 m
Drag chain suitability
Drag chain cyclesmin. 1500000
Motion velocitymax. 2 m/s
Traverse distance2 m
Massapprox. 1152 g
Dimensions
Height42.6 mm
Width54 mm
Length148.8 mm
FlammabilityV-0