Select Your Country

Go to global website

F.TI0.P12.*08.P.0.***.***.**00 Temperature Multi-InputFieldConnex® Fieldbus

Temperature multi-input, enclosure solution in polyester design (GRP) for field installation

Key Benefits at a Glance

  • 8 channel universal temperature interface
  • Glass fiber reinforced polyester, impact resistant, IP66
  • Configurable cable entries for bus lines and field signal lines
  • International approvals
  • For PROFIBUS PA
  • Installation in Zone 1 and Zone 2

Show more

Product Compliance: Europe – CE
Approval symbol
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of F.TI0.P12.*08.P.0.***.***.**00

Design / MountingOutside installation
Installed componentsTemperature Multi-Input Device RD0-TI-Ex8.PA.ST
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
Housingpolyester , impact resistant, glass fiber reinforced
Surfaceblack molded finish (RAL 9005)
Surface resistance< 109 Ω
Water absorption< 6 %
Sealsilicone , one-piece
Grounding platebrass
Material thicknessgrounding plate: 3 mm
Dimensions(W x H x D)
271 x 271 x 136 mm (1 x RD0-TI-Ex8.FF.ST)
Mountingthru-holes Ø6.5 mm
Groundinggrounding bolt M6 , Stainless steel
EU-type examination certificatePTB 07 ATEX 1061 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2(1)G Ex ia [ia Ga] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da] IIIC T135°C Db
CertificatePTB 17 ATEX 1011 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 3G Ex ic IIC T4 Gc
[exsign] II 3G Ex nA IIC T4 Gc
[exsign] II 3D Ex tc IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , Zone 1 , suitable Junction Box on request
IECEx PTB 09.0016 X , Zone 2 , suitable Junction Box on request
INMETRO approvalTÜV 13.1143
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.