Select Your Country

Go to global website

IQC21-12.4 10pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 896 bits memory available
  • Degree of protection IP67
  • Packaging unit: 10 pieces

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC21-12.4 10pcs

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeI-CODE SLIX (NXP)
EEPROM896 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles100000
Data retention period50 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Material
HousingPBT
Encapsulation compoundCY 221/HY 2966
Installation
In metalyes
On metalyes
In airyes
Dimensions
Height5.9 mm
Height tolerance± 0.1 mm
Diameter11.9 mm
Diameter tolerance± 0.1 mm
Construction typeCylindrical
NotePackaging unit, 10-piece