Select Your Country

Go to global website

NBB8-F33X-E2-AMP Inductive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • 3-wire DC
  • Amp connector
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB8-F33X-E2-AMP

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn8 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 6.5 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.6
Reduction factor rBrass 0.35
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 250 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.1 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 50 ms
Switching state indicatorLED yellow
MTTFd1891 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-35 ... 70 °C (-31 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug , AMP connector
Housing materialPBT , black
Degree of protectionIP67
Dimensions
Height10 mm
Width25 mm
Length73 mm
NoteTightening torque: 5 Nm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.