Select Your Country

Go to global website

PROSCAN/38a Active infrared scanner

Key Benefits at a Glance

  • Fan-shaped detection field with up to 12 beams
  • Closing safety monitoring over the complete door width
  • Adjustable detection fields for different door widths
  • Automatic drift compensation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of PROSCAN/38a

Multi-beam sensor with self-programming function for monitoring automatic doors
Detection fieldtotal field: 2300 mm x 80 mm
left/right field: 1150 mm x 80 mm
center field: 1000 mm x 80 mm || (installation height: 2 m)
Light source12 x IRED
Light typemodulated infrared light
Teach-in timeapprox. 4 s
Open time3 min/10 s, programmable
Accessories providedSwivel bracket, Mounting bracket
MTTFd780 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Function indicatorLED red: on for object detection, flashes during teaching phase
Control elementsProgrammble switch for switching type, open time, detection field
Operating voltageUB12 ... 38 V DC / 12 ... 28 V AC
Ripple10 %
No-load supply currentI0100 mA
Power consumptionP03 VA
Switching typeOutput active / inactive programmable
Signal outputRelay, 1 alternator
Switching voltage48 V DC
Switching current1 A at 24 V DC
Response time< 50 ms
De-energized delaytoff200 ms
Standard conformity
Product standardEN 60947-5-2
FlammabilityFlame retardant in accordance with UN/ECE-R118 or ISO 14572
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mounting height1000 ... 2500 mm
Degree of protectionIP52
Connection5 m fixed cable
Material
HousingABS
Optical facePMMA
Massapprox. 100 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm