Select Your Country

Go to global website

IUH-F192-V1-FR1 RFID Read/Write DeviceIDENTControl

UHF RFID read/write device, Europe, Middle East and Africa

Key Benefits at a Glance

  • Flexible UHF read/write head with long range for use worldwide
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • For connection to IDENTControl evaluation unit
  • Multi-tag reading increases productivity

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUH-F192-V1-FR1

Operating frequency865 … 868 MHz: EU, Turkey
Transmission licenses for other countries on request
Emitted power10 ... 2000 mW ERP (ETSI 302208) adjustable
MTBF64 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Power consumptionP0≤ 10 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 302208
EN 62368-1
EN 62311
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6
Basediecast aluminum
Massapprox. 3000 g
Dimensions
Height81 mm
Width270 mm
Length268 mm