Select Your Country

Go to global website

VAA-4E4A-KE5-ZEJQ/E2L ASi Input/Output Module

Cabinet module, 4 inputs and 4 outputs

Key Benefits at a Glance

  • Housing with push-in connection technology and mechanically coded terminal blocks
  • Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
  • Selectable supply to the sensors: External or from the module
  • Function display for bus, external auxiliary voltage, internal sensor supply, inputs, and outputs
  • Red LED per channel, lights up in the event of output overload

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-4E4A-KE5-ZEJQ/E2L

Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
UL File NumberE223772
MTBF141 a
LED FAULTError display; red LED
red: communication error, i.e. address is 0
red flashing: overload internal input supply, i.e. overload or lead interruption outputs
LED INTInternal input supply active; LED green
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTswitching state (output); 4 LED yellow/red
yellow: output active
red: output overload or lead interruption
Auxiliary voltage (input)UEXT12 ... 30 V DC PELV
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 35 mA (without sensors) / max. 190 mA
Protection classIII
Surge protectionUEXT, UAUX, Ue: overvoltage category II, safe isolated power supplies (PELV)
Overvoltage category of the power supplies (primary): III
Rated insulation voltage92 V
Pulse withstand voltage0.8 kV
Number/Type4 inputs for 3-wire sensors (PNP), DC
Supplyfrom AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT)
Voltage21 ... 31 V DC (INT)
Current loading capacity≤ 150 mA, overload- and short-circuit protected (INT)
Input current≤ 5.6 mA (max.)
Switching pointaccording to DIN EN 61131-2 (type 1)
0 (unattenuated)≤ 0.5 mA
1 (attenuated)≥ 2 mA
Signal delay< 1 ms (input/AS-Interface)
Number/Type4 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current2 A Per output, total 4 A (TB ≤ 60 °C)
1 A Per output, total 4 A (TB ≤ 70 °C)
Usage categoryDC-13
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Machinery Directive
Directive 2006/42/ECEN ISO 13849-1:2008 , EN ISO 13849-2:2012
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 61140:2009
InputEN 61131-2:2004
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026:2013
Functional safetyEN ISO 13849-1:2008 EN ISO 13849-2:2012
ProfileS-7.0
IO code7
ID code0
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 O1
D1 IN2 O2
D2 IN3 O3
D3 IN4 O4
Parameter bits (programmable via AS-i)function
P0Communication monitoring
P0 = 0 monitoring = off, the outputs maintain the status if communication fails
P0 = 1 monitoring = on, i.e. if communication fails, the outputs are deenergised (default settings)
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Lead breakage outputs
P2 = 0 lead breakage on
P2 = 1 lead breakage off (default settings)
P3not used
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree2
Degree of protectionIP20
For safety applications: Installation in an enclosure with a minimum protection class of IP54 required
ConnectionRemovable push-in terminals
rated connection capacity:
rigid: 0.20 mm2 ... 1.5 mm2
flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2
flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass110 g
Dimensions
Height100 mm
Width18.9 mm
Length124 mm
MountingDIN mounting rail