Select Your Country

Go to global website

HiCTB32-HIM-RAC-SP-DI320X Termination Board

Key Benefits at a Glance

  • System board for HIMA, HIMax
  • For 32-channel cards X-DI 32 01 or X-DI 32 04 (DI)
  • For 32 modules
  • Recommended modules: HiC2441 (UIO), HiC2821 (DI), HiC2841 (DI)
  • 24 V DC supply
  • Hazardous area: spring terminals, blue
  • Non-hazardous area: HIMA system connector, 96-pin

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiCTB32-HIM-RAC-SP-DI320X

ConnectionXG2: terminals 1, 3 (+); 2, 4 (-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing4 A , in each case for 32 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
ConnectionXG2: terminals 5, 6
Output typevolt-free contact
Switch behaviourno fault: relay contact closed
power supply fault: relay contact open
module fault: relay contact open
Contact loading30 V DC, 1 A
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
LED FAULT (fault indication), red LED
- LED lits: power supply fault
- LED flashes: module fault
LED Run, green LED
- The HIMax I/O module is supplied with power and is connected to the Termination Board (FTA) via a system cable.
LED Field, red LED
- The HIMax I/O module detects faults in the connection between HIMax I/O module and Termination Board (FTA).
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: spring terminals , blue
Control sidenon-explosion hazardous area: HIMA system connector, 96-pin
Supplypluggable spring terminals , black
Fault outputpluggable spring terminals , black
Core cross sectionspring terminals: 0.25 ... 1.5 mm2 (24 ... 16 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 1280 g
Dimensions432 x 200 x 163 mm (17 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly
Height200 mm
Width432 mm
Depth163 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateCESI 06 ATEX 022
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
UL approvalE106378
Control drawing116-0327
IECEx approval
IECEx certificateIECEx CES 06.0003
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.