Select Your Country

Go to global website

VBG-PN-K30-DMD-S32-EV ASi Gateway/Safety Monitor

PROFINET Gateway with integrated safety monitor, double master for 2 AS-Interface networks, power supply input with decoupling coils

Key Benefits at a Glance

  • Gateway and safety monitor in one housing
  • Connection to PROFINET IO
  • SafeLink
  • Certified up to SIL 3 according to IEC 61508 and EN 62061 and up to PLe according to EN 13849
  • 2 AS-Interface networks
  • Six safe electronic outputs
  • Integrated data decoupling
  • Dublicate addressing detection
  • Earth fault detection
  • AS-Interface noise detection
  • Ethernet diagnostic interface

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBG-PN-K30-DMD-S32-EV

AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionEFDintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Data decouplingintegrated
Switch-on delay< 10 s
Response delay< 40 ms
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd100 a
B10d2.5 E+5
DisplayIlluminated graphical LC display for addressing and error messages
LED ETHERNETPROFINET master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED IN6 x LED green
LED OUTOutput circuit closed; 6 x green LEDs
Button4
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Insulation voltageUi≥ 500 V
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface; 24 V DC
Rated operating currentIeapprox. 300 mA PELV
Power supplymax. 4 A per AS-Interface circuit
Interface typePROFINET IO device (IRT)
Physical 2 x RJ-45
ProtocolMedia Redundancy Protocol (MRP)
Transfer rate100 MBit/s
Interface typeRJ-45 Ethernet Diagnostic Interface
Transfer rate10 MBit/s
Interface typeChip card slot
Number/Type6 inputs
Safety: 3 x 2 channels
Or 6 standard inputs
Safety output6 semiconductor outputs
Output circuits: 6 PNP transistor outputs
Max. contact load:
1.2 ADC-13 at 30 VDC, Σ = 7.2 A in total (see derating)
PROFINETRJ-45
AS-Interfacespring terminals, removable
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2/AC:2005, EN 61000-6-4:2007+A1:2011
Machinery Directive
Directive 2006/42/ECEN 61508:2010 EN ISO 13849-1/AC:2009 EN 62061:2005+A1:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-4:2007/A1:2011 EN 61000-6-2/AC:2005
Shock resistanceEN 61131-2:2004
Functional safetyEN ISO 13849-1:2008/AC:2009, EN ISO 13849-2:2012 (up to PL e), EN 61508:2010 and EN 62061:2005+A1:2013 (up to SIL3)
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Material
HousingStainless steel
Mass800 g
Dimensions
Height120 mm
Width110 mm
Length120 mm
Construction typeLow profile housing