Select Your Country

Go to global website

V15-G-2M-PVC-SUBD9 Adapter Cable

Adapter cable M12 socket straight A-coded 5-pin to Sub-D-plug 9-pin, PVC cable grey

Key Benefits at a Glance

  • Degree of protection IP20
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-G-2M-PVC-SUBD9

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionplug
Construction typeSub-D
Stylestraight
Lockingscrew connection
Number of pins9
Operating voltageUBmax. 36 V DC
Operating currentIBmax. 1.5 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Connector Sub-D : IEC 807-2
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-25 ... 80 °C (-13 ... 176 °F)
Cable, fixed installation-40 ... 70 °C (-40 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree1
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP67 / IP68 / IP69
Connector 2
Loosening protectionscrews UNC 4-40
Mating cyclesmin. 100
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores5
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
Core construction19 x 0.15 mm ∅
LengthL2 m
Cable codeLi Y YM 5 x 0,34
Mass105.7 g
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Connector 2
BodyZinc diecast, nickel-plated
Contact surfaceAu
FlammabilityV-0
Cable
SheathingPVC
Core insulationPVC
Flammabilityflame-resistant