Select Your Country
CBN15-F64-A0-V31 Capacitive Sensor
Key Benefits at a Glance
- 15 mm non-flush
- Flat housing
- Switching distance adjustable between 2 mm ... 15 mm












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of CBN15-F64-A0-V31
| Switching function | complementary | |
| Output type | NPN | |
| Rated operating distance | sn | 15 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 10.8 mm |
| Actual operating distance | sr | 13.5 ... 16.5 mm |
| Output type | 4-wire |
| Installation conditions | |||||||||||
| |||||||||||
| Operating voltage | UB | 10 ... 30 V DC | |||||||||
| Switching frequency | f | 0 ... 100 Hz | |||||||||
| Hysteresis | H | 1 ... 10 % typ. 5 % | |||||||||
| Reverse polarity protection | reverse polarity protected | ||||||||||
| Short-circuit protection | pulsing Imax ≤ 500 mA | ||||||||||
| Voltage drop | Ud | ≤ 2 V | |||||||||
| Repeat accuracy | R | ≤ 1.5 mm | |||||||||
| Operating current | IL | 0 ... 100 mA | |||||||||
| Off-state current | Ir | 0 ... 50 µA typ. 5 µA | |||||||||
| No-load supply current | I0 | ≤ 15 mA | |||||||||
| Switching state indicator | LED, yellow | ||||||||||
| MTTFd | 941 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Potentiometer | sensitivity adjustment |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Pollution degree | 3 |
| Connection type | Connector plug | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Tightening torque, housing screws | ≤ 2 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | Screw-in depth of housing screws, max. 8 mm | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
