Select Your Country

Go to global website

VMA-2+P-0,6M-PUR-V1-W Valve Connector With Cable

Valve connector Form A, 2-pin+PE to M12 plug angled A-coded 3-pin, PUR cable black, drag-chain-suitable

Key Benefits at a Glance

  • Valve connector according EN 175301-803 A/ISO 4400
  • Moulded seal
  • Suitable for drag chains and abrasion resistant
  • freely selectable cable models due to bridged protective earth
  • Flame resistant cable
  • Halogen-free
  • Oil resistant
  • Immunity to vibration

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMA-2+P-0,6M-PUR-V1-W

Connector 1
ConnectionValve connector DIN
Construction typeform A
Styleangled
Lockingscrew connection
Number of pins2 + PE
Connector 2
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins3
CodingA-coded
Operating voltageUB24 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionValve connector : DIN EN 175301-803
connector M12 x 1 : IEC 61076-2-101
FlammabilityDIN VDE 0482 , DIN EN 50265-2-1 , UL 94
Halogen-freeDIN VDE 0472-815
UV resistanceDIN EN ISO 4892-2-A
Oil resistanceDIN EN 60811-2-1
Ambient temperature
Connector 1-20 ... 85 °C (-4 ... 185 °F)
Connector 2-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Connector 1
Tightening torque0.6 Nm
Tool installationscrew M3 x 29
Mating cyclesmin. 100
Connector 2
Tightening torque0.6 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.5 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 7021)
Number of cores3
Core cross section0.5 mm2
Cores colorCore 1-4: black
Core 2-3: black
Core PE-5: green/yellow
Core construction28 x 0.15 mm ∅
LengthL0.6 m
Cable codeLi 9Y 11Y 3 x 0,50
Drag chain suitability
Drag chain cyclesmin. 15000000
Motion velocitymax. 5 m/s
Traverse distance0.9 m
Accelerationmax. 30 m/s2
Mass52.52 g
Halogen-freeyes
Connector 1
BodyTPU, black
SealTPU , molded
Contact surfaceSn
FlammabilityV-0
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityHB
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Oil resistancegood
FlammabilityV-0