Select Your Country

Go to global website

VBG-PB-K20-D-EV24 ASi Gateway

PROFIBUS gateway

Key Benefits at a Glance

  • Connection to PROFIBUS DP
  • Easy commissioning and fault diagnosis via LEDs and graphic display
  • PROFIBUS DP V1 support
  • Dublicate addressing detection
  • Earth fault detection
  • AS-Interface noise detection
  • AS-Interface POWER24

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBG-PB-K20-D-EV24

AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionEFDintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Data decouplingintegrated
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
MTTFd105 a at 30 °C
DisplayIlluminated graphical LC display for addressing and error messages
LED PROFIBUSPROFIBUS communication active; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Insulation voltageUi≥ 500 V
Rated operating voltageUe24 V DC ( 20 ... 31.6 V )
safe isolated power supplies (PELV)
Note
24 V power supply, max. segment length: 50 m
Supply via AS-Interface power supply, max. segment length: 100 m
Rated operating currentIeapprox. 250 mA
Power supplymax. 4 A per AS-Interface circuit
Interface typeRS-485
ProtocolPROFIBUS DP V1
Transfer rate9.6 kBit/s / 12 MBit/s , Automatic baud rate detection
Interface typeChip card slot
PROFIBUSSub-D interface
AS-Interfacespring terminals, removable
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Electromagnetic compatibilityEN 61326:2003
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Mass500 g
Dimensions
Height120 mm
Width75 mm
Length83 mm
Construction typeLow profile housing , Stainless steel