Select Your Country

Go to global website

NBB1,5-5GM25-E0-V3 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 1.5 mm flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB1,5-5GM25-E0-V3

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Actuating element5 mm x 5 mm x 1 mm
Reduction factor rAl 0.41
Reduction factor rCu 0.38
Reduction factor r304 0.85
Reduction factor rBrass 0.54
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 3000 Hz
HysteresisH1 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.1 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePOM
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Dimensions
Length38 mm
Diameter5 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.