Select Your Country

Go to global website

ECA10TL - Analog Cable-Pull Rotary Encoder

Cable-pull rotary encoder with analog interface and push buttons

Key Benefits at a Glance

  • Solid yet lightweight plastic construction
  • Compact, slim design (the shaft of the mounted rotary encoder is used to provide the function of the drum bearing)
  • Coupling-free adaptation
  • Wide range of mounting options
  • Rust and acid-resistant measuring cable
  • Very high level of linearity and repeatability
  • Adjustable measuring range via push buttons
  • Analog current and voltage output

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA10TL - Analog

Detection typemagnetic sampling
Device typeTarget line with analog interface
Measuring length3000 ... 10000 mm
Construction type80 mm, 130 mm, 190 mm
ResolutionCable pull:
80 mm design: 0,028 mm
130 mm design: 0,047 mm
190 mm design: 0,068 mm
Encoder:
17 bit (13 bit/revolution)
Operating voltageUB8 ... 32 V DC
Current consumptiontyp. 15 mA (with voltage output)
typ. 20 mA (with current output)
Input typelower limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Input typeupper limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Output typeanalog voltage output or analog current output
Default settingrising ramp at ccw rotation
Linearity error≤ 0.15 %
ConnectorM12 connector, 5 pin
Cable∅6 mm, 4 x 2 x 0.14 mm2, 1 m
Degree of protectionacc. DIN EN 60529
Connection sidecable models: IP54
connector models: IP65
Cable pull: IP50
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Operating temperaturecable, movable installation: -5 ... 70 °C (23 ... 158 °F)
cable, fixed installation: -30 ... 70 °C (-22 ... 158 °F)
connector models: -30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter0.55 mm
Material
Housingnickel-plated steel
Cable pulldesign 80/130 : Luranyl® or Lexan 920
design 190 : ABS-GF17
FlangeAluminum
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles