Select Your Country

Go to global website

VBA-4A-70MM ASi Stack Light Element

AS-Interface element for stack light

Key Benefits at a Glance

  • Bayonet system for simple mounting and dismounting
  • 70-mm-series
  • Degree of protection IP65
  • Addressing jack
  • Outputs short-circuit and overload proof
  • No external power supply required
  • Function display for bus, external auxiliary voltage and outputs
  • Integrated communication monitoring function
  • Modular system

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4A-70MM

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V3.0
ProfileS-7.A.7
IO code7
ID codeA
UL File NumberE223176
MTTFd300 a
LED FAULTcommunication error / address is 0; LED red
LED AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 235 mA
Number/Type4 semiconductor relay outputs
Supplyfrom AS-Interface or from external auxiliary voltage as required UAUX
Voltage21 ... 31 V
CurrentAS-interface: ≤ 200 mA for the stack light
UAUX: ≤ 300 mA per light element
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
ConnectionBayonet system
Dimensions
Height70 mm
Diameter70 mm