Select Your Country
S1SD-1TI-1U Temperature Converter
Temperature converter
Key Benefits at a Glance
- 1-channel signal conditioner
- 24 V DC supply
- Thermocouple, RTD, potentiometer or mV input
- Input for PTC thermistor
- Current and voltage output
- Line fault (LFD) and sensor burnout detection
- Accuracy 0.1 %
- Connection via screw terminals
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of S1SD-1TI-1U
| Signal type | Analog input | |
| Operation time | MTBF: 353 a acc. to SN 29500 stationary continuous operating, average ambient temperature 40 °C (104 °F) |
| Connection | Power Bus or terminals 1-, 2+ | |
| Rated voltage | Ur | 16.8 ... 31.2 V DC |
| Power dissipation | 0.7 W | |
| Power consumption | 0.8 W |
| Programming interface | programming socket |
| Connection side | field side | |||||||||||||
| Connection | terminals 5, 6, 7, 8 | |||||||||||||
| PTC | type KT, KTY, ST | |||||||||||||
| ||||||||||||||
| RTD | type Pt100, Pt200, Pt500, Pt1000 (EN 60751:1995) type Ni100, Ni200, Ni500, Ni1000 (DIN 43760) | |||||||||||||
| ||||||||||||||
| Thermocouples | type B, E, J, K, N, S, T (IEC 584-1:1995) type L, U (DIN 43710:1985) type C, D (ASTM E988) | |||||||||||||
| ||||||||||||||
| Resistor | ||||||||||||||
| ||||||||||||||
| Potentiometer | 0.2 ... 50 kΩ | |||||||||||||
| ||||||||||||||
| Voltage | -100 ... 100 mV -1000 ... 1000 mV | |||||||||||||
| Input resistance | ≥ 1 MΩ | |||||||||||||
| Connection side | control side | |
| Connection | terminals 3-, 4+ | |
| Analog voltage output | 0/1 ... 5 V , 0/2 ... 10 V , load ≥ 2 kΩ | |
| Analog current output | 0/2 ... 10 mA, 0/4 ... 20 mA, load ≤ 600 Ω | |
| Ripple | ≤ 10 mV eff | |
| Fault signal | downscale or upscale |
| Accuracy | max. 0.1 % of full-scale value | |||||||||||||
| Measuring time | ≤ 300 ms | |||||||||||||
| Deviation | ||||||||||||||
| ||||||||||||||
| Influence of ambient temperature | < 100 ppm/K of full-scale value | |||||||||||||
| Output/power supply | safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min | |
| Input/Other circuits | safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min |
| Control elements | DIP switch keys | |
| Configuration | via DIP switches via keys via software | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | IEC 60529:2001 | |
| Protection against electrical shock | EN 61010-1:2010 |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Core cross section | 0.5 ... 2.5 mm2 (20 ... 14 AWG) | ||||||||||
| Mass | approx. 70 g | ||||||||||
| Dimensions | 6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| Certificate | DEMKO 16 ATEX 1750X | ||||
| |||||
| Directive conformity | |||||
| |||||
| UL approval | E106378 | |||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
