Select Your Country

Go to global website

OBT350-R101-EP-IO-V3 Diffuse Mode Sensor (BGS)

Diffuse mode sensor based on triangulation principle with background suppression (BGS)

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Best background suppressor in its class
  • Precision object detection, almost irrespective of the color
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT350-R101-EP-IO-V3

Detection range5 ... 350 mm
Detection range min.5 ... 25 mm
Detection range max.5 ... 350 mm
Adjustment range25 ... 350 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 15 % at 350 mm
Diameter of the light spotapprox. 20 mm at a distance of 350 mm
Opening angleapprox. 3 °
Ambient light limitEN 60947-5-2 : 40000 Lux
MTTFd600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x110601 (1115649)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 1 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: NPN normally open / light-on, PNP normally closed / dark-on, IO-Link
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
ConnectionM8 x 1 connector, 3-pin
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 10 g
Dimensions
Height41.4 mm
Width13.9 mm
Depth18.3 mm