Select Your Country

Go to global website

NJ15-30GK-E-T Inductive Sensor

Key Benefits at a Glance

  • Comfort series
  • 15 mm non-flush
  • Temperature range
    -25 ... 100 °C (-13 ... 212 °F)
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NJ15-30GK-E-T

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 300 Hz
HysteresisH0 ... 8 % typ. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Cable
Wire end ferrulesyes
Cable diameter6.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.75 mm2
LengthL2 m
Mass200 g
Dimensions
Length80 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.