Select Your Country

Go to global website

V19+90-W-1M-PUR-ABG Connection Cable With Socket

Connection cable with socket single-ended, M12 angled, A-coded, 4-pin, PUR cable grey, shielded

Key Benefits at a Glance

  • Degree of protection IP66 / IP68 / IP69
  • Halogen-free
  • Shield connected to screw connection
  • Contact carrier rotated by 90°
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19+90-W-1M-PUR-ABG

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins8
CodingA-coded
Customizationcontact carrier rotated by 90°
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 2 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores8
Core cross section0.25 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: grey
Core 6: pink
Core 7: blue
Core 8: red
Core construction14 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL1 m
Cable codeLi 9Y V1 C V1 11Y 8 x 0,25
Mass65.2 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
Cable marking sleeve1x PUR transparent , fixed to cable