Select Your Country

Go to global website

V3-GM-E2-BK5M-PUR-U-V3-GM Connecting Cable

Cordset M8 socket straight A-coded LED 3-pin to M8 plug straight A-coded 3-pin, PUR cable black, UL-approved, drag-chain-suitable, torsion resistant

Key Benefits at a Glance

  • Built-in LED, as operating and function indicator
  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP66 / IP68
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GM-E2-BK5M-PUR-U-V3-GM

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
LED greenOperating display
LED yellowFunctional display pin 4
Operating voltageUBmax. 24 V DC -20 % / +25 %
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeIEC 60754-1
Lead-freeRoHS directive 2011/65/EU
UL approvalAWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Maximum permissible operating currentmax. 3 A
UL File NumberE231213
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Degree of protectionIP66 / IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction42 x 0.1 mm ∅
LengthL5 m
Cable codeLi F 9Y 11Y 3 x 0,34
Drag chain suitability
Test temperature25 °C (77 °F)
Drag chain cyclesmin. 10000000
Motion velocitymax. 3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Mass130 g
PWIS freeyes
Halogen-freeyes
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, transparent/black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Chemical resistancegood
Oil resistanceyes
Cooling lubricant resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2
Cable marking sleeve2x PUR transparent , fixed to cable