Select Your Country

Go to global website

ECA10TL - SSI Cable-Pull Rotary Encoder

Cable-pull rotary encoder with SSI interface

Key Benefits at a Glance

  • Solid yet lightweight plastic construction
  • Compact, slim design (the shaft of the mounted rotary encoder is used to provide the function of the drum bearing)
  • Coupling-free adaptation
  • Wide range of mounting options
  • Rust and acid-resistant measuring cable
  • Very high level of linearity and repeatability
  • SSI interface
  • Free of wear magnetic sampling
  • Additionally push buttons for preset function (only model characteristic SB2, SG2)

Show more

SSI interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA10TL - SSI

Detection typemagnetic sampling
Device typeTarget line with SSI interface
Measuring length3000 ... 10000 mm
Construction type80 mm, 130 mm, 190 mm
ResolutionCable pull:
design 80 mm: with 13 Bit 0,028 mm; with 12 Bit 0,056 mm
design 130 mm: with 13 Bit 0,047 mm; with 12 Bit 0,094 mm
design 190 mm: with 13 Bit 0,068 mm; with 12 Bit 0,0135 mm
Encoder:
standard 25 Bit (13 Bit/revolution) or as an option 24 Bit (12 Bit/revolution)
Operating voltageUB4.75 ... 30 V DC
No-load supply currentI0typ. 50 mA
Power consumptionP0approx. 1.5 W
Output codeGray code, binary code
Code course (counting direction)adjustable
Interface typeSSI
Transfer rate0.1 ... 2 MBit/s
Cycle time< 100 µs
Standard conformityRS 422
Input typeSelection of counting direction (cw/ccw)
Signal voltage
High4.75 V ... UB (cw descending)
Low0 ... 2 V or unconnected (cw ascending)
Input current< 6 mA
Input typezero-set (PRESET 1) with falling edge
Signal voltage
High4.75 V ... UB
Signal durationmin. 1.1 s
ConnectorM12 connector, 8-pin or M23 connector, 12-pin
Cable∅7 mm, 6 x 2 x 0.14 mm2
Degree of protectionacc. DIN EN 60529
Connection sidecable models: IP65
connector models: IP65
Cable pull: IP50
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Operating temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter0.55 mm
Material
Housingnickel-plated steel
Cable pulldesign 80/130 : Luranyl® or Lexan 920
design 190 : ABS-GF17
FlangeAluminum
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles