Select Your Country

Go to global website

CBN10-F46C-EI Capacitive Sensor

Key Benefits at a Glance

  • Flat housing
  • Insensitive to moisture condensation
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CBN10-F46C-EI

Output typeDigital current output
Rated operating distancesn7 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 5 mm
Output type3-wire
Installation conditions
B5 mm
C20 mm
F40 mm / 60 mm
Operating voltageUB9 ... 30 V
Switching frequencyf0 ... 5 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
No-load supply currentI0≤ 20 mA
Load resistor0 ... 250 Ohm
MTTFd660 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output valueobject detected: 10 mA ± 1 mA
object not detected: 5 mA ± 1 mA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalUL 60947-5-2: 2014 Class 2 power source type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialPVDF
Sensing facePVDF
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Mass75 g
Dimensions
Height10.5 mm
Width50 mm
Length30.4 mm