Select Your Country

Go to global website

ECA10TL - EtherCAT Cable-Pull Rotary Encoder

Cable-pull rotary encoder with EtherCAT interface

Key Benefits at a Glance

  • Solid yet lightweight plastic construction
  • Compact, slim design (the shaft of the mounted rotary encoder is used to provide the function of the drum bearing)
  • Coupling-free adaptation
  • Wide range of mounting options
  • Rust and acid-resistant measuring cable
  • Very high level of linearity and repeatability
  • EtherCAT interface
  • Free of wear magnetic sampling

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA10TL - EtherCAT

Detection typemagnetic sampling
Device typeTarget line with EtherCAT interface
Measuring length3000 ... 10000 mm
Construction type80 mm, 130 mm, 190 mm
ResolutionCable pull:
80 mm design: 0,028 mm
130 mm design: 0,047 mm
190 mm design: 0,068 mm
Encoder:
25 Bit (13 Bit/revolution)
Operating voltageUB10 ... 30 V DC
Power consumptionP0approx. 4 W
Output codebinary code
Code course (counting direction)adjustable
Transfer rate10 MBit/s / 100 MBit/s
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Degree of protectionacc. DIN EN 60529
Connection sideconnector models: IP65
Cable pull: IP50
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Operating temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter0.55 mm
Material
Housingnickel-plated steel
Cable pulldesign 80/130 : Luranyl® or Lexan 920
design 190 : ABS-GF17
FlangeAluminum
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles