Select Your Country

Go to global website

KFD2-SR3-2.2S Switch Amplifier

Key Benefits at a Glance

  • 2-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Usable as signal splitter (1 input and 2 outputs)
  • 2 x 2 relay contact outputs with AND logic
  • Line fault detection (LFD)
  • Reversible mode of operation
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 2
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-SR3-2.2S

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 2
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr19 ... 30 V DC
Ripple≤ 10 %
Rated currentIr30 ... 20 mA
Power consumption< 600 mW
Connection sidefield side
Connectionterminals 1+, 2+, 3-; 4+, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Connection sidecontrol side
Connectionoutput I: terminals 7, 8 ; output II: terminals 8, 9 ; output III: terminals 10, 11 ; output IV: terminals 11, 12
Output I, II, III, IVchannel 1, 2; relay
Contact loading48 V AC/1 A/cos φ > 0.7; 40 V DC/1 A resistive load
Minimum switch current1 mA / 24 V DC
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Mechanical life108 switching cycles
Collective error messagePower Rail
Switching frequency≤ 10 Hz
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff , functional insulation, rated insulation voltage 50 Veff
Output/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff , functional insulation, rated insulation voltage 50 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-2:2008
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificatePF 16 CERT 3903 X
MarkingEx-Hexagon II 3G Ex nA nC IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
UL approvalE106378
IECEx approval
IECEx certificateIECEx EXA 16.0001X
IECEx markingEx nA nC IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.