Select Your Country

Go to global website

OBR50M-R300-2PP-V1 Retroreflective Sensor

Retroreflective sensor

Key Benefits at a Glance

  • Pulse Ranging Technology (PRT)
  • Optimized for use with fixed reflectors
  • Good alignability due to red transmission LED
  • Reliable detection of reflecting metall objects
  • Simple operation with only one Teach-In button

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBR50M-R300-2PP-V1

Effective detection range0 ... 50 m
Reflector distance0.2 ... 50 m
Reference target3 x REF-H100
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Angle deviationmax. ± 2°
Measuring methodPulse Ranging Technology (PRT)
Diameter of the light spotapprox. 16 cm x 18 cm at a distance of 10 m
Ambient light limit50000 Lux
Window width100 mm
MTTFd100 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow for switching state
Control elementsTeach-In key
Operating voltageUB10 ... 30 V DC
Ripple10 % within the supply tolerance
No-load supply currentI0≤ 80 mA / 24 V DC
Time delay before availabilitytv< 0.7 s , for temperatures <-30°C compliance of the specification 5 mins after power on
Switching typeQ - Pin4: NPN normally open / dark-on, PNP normally closed / light-on
/Q - Pin2: NPN normally closed / light-on, PNP normally open / dark-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequencyf50 Hz
Response time5 ms
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPlastic ABS
Optical facePMMA
Mass90 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm