Select Your Country

Go to global website

OMT150-R101-EP-IO-V3-L Distance Sensor

Measurement to object, 150 mm detection range, red laser light, laser class 1, measured value via IO-Link, push-pull output, M8 plug

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Space-saving distance sensors in small standardized design
  • Multi Pixel Technology (MPT) - exact and precise signal evaluation
  • DuraBeam Laser Sensors - durable and employable like an LED
  • IO-Link interface for service and process data

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Warning symbol
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of OMT150-R101-EP-IO-V3-L

Measuring range60 ... 150 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad d63 d63 < 1 mm in the range of 50 mm ... 250 mm
Pulse length3 µs
Repetition rateapprox. 3 kHz
max. pulse energy15.2 nJ
Angle deviationmax. +/- 1.5 °
Diameter of the light spotapprox. 2 mm at a distance of 150 mm
Opening angleapprox. 1 °
Ambient light limitEN 60947-5-2 : 30000 Lux
Resolution0.1 mm
MTTFd560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - switch output active
constantly off - switch output inactive
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x110906 (1116422)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3 ms
Process data widthProcess data input 3 byte
Process data output 2 bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe default setting is:
C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Response time2 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
Temperature drift0.05 %/K
Warm up time5 min
Repeat accuracy≤ 1 %
Linearity error± 1 %
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature10 ... 60 °C (50 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
ConnectionM8 x 1 connector, 3-pin
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 10 g
Dimensions
Height41.4 mm
Width13.9 mm
Depth18.3 mm