Select Your Country

Go to global website

OMT45-R103-2EP-IO Distance Sensor

Distance sensor

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Space-saving distance sensors in small standardized design
  • Multi Pixel Technology (MPT) - exact and precise signal evaluation
  • IO-Link interface for service and process data
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of OMT45-R103-2EP-IO

Measuring range15 ... 45 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Angle deviationmax. +/- 1.5 °
Diameter of the light spotapprox. 4 mm at a distance of 45 mm
Opening angleapprox. 4 °
Ambient light limitEN 60947-5-2 : 30000 Lux
Resolution0.01 mm
MTTFd600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - switch output active
constantly off - switch output inactive
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = BK )
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x110907 (1116423)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3 ms
Process data widthProcess data input 3 byte
Process data output 2 bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe default setting is:
C/Q - BK: NPN normally open, PNP normally closed, IO-Link
Q2 - WH: NPN normally open, PNP normally closed
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Response time2 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Temperature drift20 µm/K
Warm up time5 min
Repeat accuracy≤ 0.2 mm
Linearity error± 0.3 mm
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature10 ... 60 °C (50 ... 140 °F) , cable, fixed installation
10 ... 60 °C (50 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 38 g
Dimensions
Height36.5 mm
Width15 mm
Depth26.7 mm
Cable length2 m