Select Your Country

Go to global website

V1-G-BK1M-PUR-U5/ABG-V1-W Connecting Cable

Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable black, shielded, UL-approved

Key Benefits at a Glance

  • Degree of protection IP66 / IP68 / IP69
  • Resistant to microbes and hydrolysis
  • UV resistant
  • UL listed for USA and Canada
  • Halogen-free
  • Shield connected to screw connection
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-BK1M-PUR-U5/ABG-V1-W

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeDIN VDE 0472-815 / DIN EN 50267-2-1
Lead-freeRoHS directive 2011/65/EU
UL approvalAWM STYLE 21924/11558 105°C 300V AWM I A/B 105°C 300V FT2 (cable)
UL File NumberE231213
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-50 ... 105 °C (-58 ... 221 °F)
Cable, flexing-30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorblack (similar to RAL 7021)
Number of cores4
Core cross section0.5 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction28 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL1 m
Cable codeLi 9Y C11Y 4 x 0,50
Mass84 g
Halogen-freeyes
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2
Cable marking sleeve2x PUR transparent , fixed to cable