Select Your Country

Go to global website

OMH-R10X-01 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R10X-01

MaterialStainless steel
Massapprox. 18 g
Dimensions
Height16.5 mm
Width21.5 mm
Length82 mm
SeriesR100
R101