Select Your Country

Go to global website

WCS2-PS1-2,5M WCS2 Profile Rail

WCS2 profile rail

Key Benefits at a Glance

  • Rapid installation
  • Holds both, laminate and stainless steel code rails
  • Long suspension distance
  • All mounting orientations are possible
  • Required, if guide trolleys are used

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS2-PS1-2,5M

Operating temperature-40 ... 70 °C (-40 ... 158 °F)
LengthL2500 mm
Bending radius≥ 1000 mm
MaterialAluminum
Thermal expansion coefficient2.4 x 10-5 / K
Mass1000 g / m