Select Your Country

Go to global website

NBN2-F58xxA3-100S18 Inductive Sensor Kit

Inductive sensor kit for object detection and presence monitoring, satellite unit

Key Benefits at a Glance

  • Technical data are only valid if amplifier unit is connected
  • 2 mm non-flush
  • For use in direct- and alternating-field welding systems
  • Completely halogen and silicon free
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN2-F58xxA3-100S18

Rated operating distancesn2 mm
Installationnon-flush
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Various: Listed Accessory
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeSpring contacts, 3 pins
flexible leads PUR (halogen-free)
L = 105 mm ± 5
Housing materialPA 6 / Diecast zinc
Degree of protectionIP65
Dimensions
Height8 mm
Width18 mm
Length47 mm
Noteonly for use with amplifier unit of NBxx-F58A3x3 family

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.