Select Your Country

Go to global website

MH-R101-02 Aperture-V-H 0.5 mm Slit Aperture Stencil Kit

Slit diaphragm can be affixed for detecting very small parts

Key Benefits at a Glance

  • Slit aperture to shape the light in miniature sensors
  • Facilitates the detection of very small parts
  • Min. object size 0.5 mm
  • Self-adhesive mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-R101-02 Aperture-V-H 0.5 mm

Slot width0.5 mm
Object sizemin. 0.5 mm
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature< 35 °C
Installation temperature10 ... 35 °C (50 ... 95 °F)
Environmental resistanceUV radiation
Humidity
Salt spray (240 h / 5%)
fungus-resistant
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Material thickness0.07 ... 0.1 mm
Materialmolded PVC film
Massapprox. 0.8 g
Dimensions20 mm x 10 mm
Width10 mm
Length20 mm
Mountingself-adhesive
AdhesiveAcrylate-based adhesive , transparent
SeriesR100
R101