Select Your Country

Go to global website

IQH1-F198-V1 RFID Read/Write DeviceIDENTControl

HF RFID read/write device, ISO 15693

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • Particularly flat construction
  • Connection cable with V1 plug (M12 x 1)
  • Degree of protection IP67
  • For connection to IDENTControl evaluation unit

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: Australia/New Zealand - RCM
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQH1-F198-V1

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 150 mm
Write distance0 ... 150 mm
Widthmax. 145 mm
UL File NumberE87056
MTBF365 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.3 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Electromagnetic compatibilityEN 301489-3
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
MIC approvalAC-21096
Radio approvalUSA: FCC IREIQH1F198V1
Canada: IC 7037A-IQH1F198V1
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 100 mm
Multiplex off: ≥ 150 mm
Massapprox. 200 g
Dimensions
Height12 mm
Width175 mm
Length190.5 mm
Cable length20 cm