Select Your Country

Go to global website

IQC35-10 50pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 1280 bits memory available
  • Degree of protection IP68
  • Readable and writable from both sides

Show more

Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC35-10 50pcs

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeICODE SLIX-S (NXP)
EEPROM1280 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Storage temperature-25 ... 90 °C (-13 ... 194 °F)
Degree of protectionIP68
Material
HousingPA9T
Installation
In airyes
Mass≤ 1 g
Dimensions
Height2 mm
Diameter10 mm
Construction typeCylindrical
NotePackaging unit, 50-piece