Select Your Country

Go to global website

NMB6-F104M-E1-FE Inductive Sensor

Key Benefits at a Glance

  • Sensing range 6 mm
  • Ferrous targets
  • Stainless steel sensing face
  • NPN version
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB6-F104M-E1-FE

Switching functionNormally closed (NC)
Output typeNPN
Rated operating distancesn6 mm
Installationflush
Assured operating distancesa0 ... 4.86 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.6 ... 0.8
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf20 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL≤ 100 mA
Current consumption≤ 10 mA
Off-state currentIr≤ 10 µA
Operation indicatorLED red: Output
( rear visible )
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Dimensions
Height8 mm
Width20 mm
Length32 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.