Select Your Country

Go to global website

VAZ-CLAMP-70MM-0,3M-V15-G Stack Light Terminal Base

Stack light terminal base with end cover and M12 connection

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • 70-mm-series
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-CLAMP-70MM-0,3M-V15-G

UL File NumberE223176
Colorblack
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
ConnectionBayonet system
CableM12 x 1 plug, cable length 0.3 m
Massapprox. 104 g
Dimensions
Height52 mm
Diameter70 mm
Notefits the straight mounting bracket